IESNA:LM-63-2002
[TEST]P951045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-760-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30035
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3029.9 3148.6 3368.5 3616.9 3833.7 4025.2 4177.1 4276.7 4314.7 4352.7
4506.2 4639.1 4833.7 5246.6 5838.4 6542.5 7249.7 7936.4 8544 9037.6
9585.1 10088.2 10605.6 11091.3 11524.9 11670.4 11423.6 10817.6 9221.2 5941.2
2167.6 789.5 414.5 229.4 123.4 36.4 0
3029.9 3169.2 3395.4 3640.7 3865.4 4047.3 4205.5 4300.5 4340 4376.4
4512.5 4637.5 4816.3 5191.3 5765.6 6452.3 7135.8 7841.5 8458.5 9018.6
9532.9 10116.7 10607.2 11094.5 11547 11751.1 11608.7 11056.5 9578.7 6422.2
2461.9 863.9 455.7 248.4 131.3 44.3 0
3029.9 3150.2 3363.8 3604.3 3816.3 3999.8 4142.2 4235.6 4272 4287.8
4393.8 4536.2 4696 4996.6 5506.1 6150.1 6885.8 7627.9 8301.9 8852.5
9355.7 9918.9 10551.8 11176.8 11771.7 12251.1 12575.5 12556.5 11450.5 8431.6
3917.6 1278.4 655 367.1 172.5 57 0
3029.9 3132.8 3329 3552.1 3745.1 3912.8 4048.9 4131.2 4166 4177.1
4234 4385.9 4539.4 4718.2 5056.8 5547.3 6145.3 6816.2 7532.9 8263.9
8983.8 9733.8 10526.5 11399.9 12293.8 12993.2 13570.7 14176.7 14402.9 12540.7
7871.5 3025.2 1174 637.6 348.1 110.8 0
3029.9 3124.9 3297.3 3496.7 3675.5 3832.1 3963.5 4048.9 4090 4110.6
4139.1 4238.8 4404.9 4542.5 4713.4 5007.7 5441.2 5976 6602.6 7341.5
8210.1 9191.1 10219.5 11412.5 12461.5 13497.9 14564.3 15858.6 17344.3 17675
14836.5 9124.6 3909.7 1761 860.7 337 0
3029.9 3104.3 3246.7 3412.8 3580.6 3737.2 3870.1 3971.4 4029.9 4072.6
4105.9 4169.1 4297.3 4460.3 4596.3 4754.6 5018.8 5404.9 5930.2 6528.2
7213.3 7977.5 8822.4 9797.1 10914.1 12284.3 13912.4 15871.2 18549.9 21070.4
20942.2 16803.2 9979 4267.2 1479.4 332.3 0
3029.9 3102.7 3240.4 3411.3 3569.5 3723 3857.4 3961.9 4025.2 4071
4104.3 4167.6 4287.8 4447.6 4590 4745.1 4988.7 5338.4 5865.3 6415.9
7121.6 7816.2 8645.2 9596.2 10724.3 12097.6 13727.3 15698.8 18383.8 21060.9
21003.9 16931.3 10180 4387.5 1512.6 340.2 0
3029.9 3090.1 3204 3344.8 3493.5 3639.1 3781.5 3898.6 3979.3 4041
4102.7 4183.4 4273.6 4359 4477.7 4643.8 4835.3 5075.8 5436.5 5938.1
6553.5 7279.8 8153.2 9225.9 10493.3 11960 13577 15345.9 17475.6 19398
19068.9 15244.7 9059.8 3579 1069.6 212 0
3029.9 3082.2 3162.9 3279.9 3411.3 3547.3 3689.7 3817.9 3923.9 4018.8
4112.2 4213.4 4297.3 4368.5 4458.7 4566.3 4746.7 5009.3 5415.9 5993.4
6760.8 7727.6 8865.2 10129.4 11436.3 12809.6 14236.8 15766.8 17293.6 17776.2
16227.2 11550.2 5428.6 1909.7 761 300.6 0
3029.9 3060 3115.4 3199.2 3306.8 3428.7 3564.7 3691.3 3808.4 3923.9
4037.8 4151.7 4248.3 4338.4 4431.8 4537.8 4699.2 4965 5415.9 6078.9
6995 8115.2 9346.2 10619.8 11929.9 13268.5 14668.7 15932.9 16489.9 15407.6
11901.4 5972.9 1799 762.6 447.8 226.3 0
3029.9 3053.7 3088.5 3153.4 3237.2 3340.1 3450.8 3569.5 3685 3803.7
3931.8 4064.7 4197.6 4313.1 4441.3 4591.6 4813.1 5170.7 5713.4 6483.9
7597.8 8903.1 10425.2 11994.8 13645 15024.7 16157.6 16526.3 15488.3 12422
7738.6 3066.3 919.3 379.7 183.5 60.1 0
3029.9 3044.2 3072.7 3128 3210.3 3294.2 3403.4 3515.7 3628 3738.8
3868.5 4009.3 4150.2 4278.3 4428.6 4596.3 4844.8 5183.3 5688.1 6415.9
7415.9 8688 10148.3 11638.8 13012.2 14067.5 14596 14271.6 12849.2 9774.9
5590 2131.2 738.9 302.2 131.3 26.9 0
3029.9 3039.4 3056.8 3115.4 3186.6 3273.6 3367 3468.2 3575.8 3678.7
3795.7 3928.6 4055.2 4183.4 4321 4484 4683.4 4960.3 5322.6 5809.9
6509.2 7460.2 8597.8 9749.6 10714.8 11259.1 11170.5 10407.8 9028.1 6732.3
3696.1 1420.8 555.4 276.9 175.6 66.5 0
3029.9 3022 3041 3088.5 3154.9 3237.2 3327.4 3416 3501.4 3575.8
3658.1 3734 3803.7 3859 3882.8 3879.6 3841.6 3772 3685 3602.7
3526.8 3495.1 3495.1 3431.8 3175.5 2681.9 2050.6 1487.3 1107.6 859.1
689.8 569.6 471.5 373.4 246.8 104.4 0
3029.9 3014.1 3031.5 3086.9 3159.7 3240.4 3327.4 3412.8 3495.1 3547.3
3572.6 3564.7 3533.1 3463.5 3352.7 3207.2 3031.5 2838.5 2632.8 2398.6
2170.8 1950.9 1740.4 1545.8 1368.6 1227.8 1102.8 1011 924 832.2
719.9 609.2 484.2 357.6 216.8 98.1 0
3029.9 3004.6 3034.7 3091.7 3169.2 3256.2 3355.9 3447.7 3503 3525.2
3498.3 3430.2 3344.8 3235.6 3117 2977.7 2805.3 2610.7 2400.2 2178.7
1960.4 1756.3 1577.5 1425.6 1291.1 1180.3 1087 1033.2 965.2 876.5
765.8 615.5 476.2 338.6 196.2 101.3 0
3029.9 3003 3036.3 3105.9 3189.8 3292.6 3395.4 3466.6 3499.9 3495.1
3457.1 3401.8 3305.3 3173.9 3022 2868.6 2705.6 2517.3 2308.5 2094.9
1897.1 1732.5 1585.4 1458.8 1343.3 1240.5 1180.3 1125 1126.5 1134.5
1060.1 925.6 822.8 639.2 443 295.9 0
3029.9 3011 3052.1 3126.5 3232.5 3333.7 3414.4 3477.7 3498.3 3493.5
3461.9 3393.9 3279.9 3140.7 2977.7 2806.9 2594.8 2367 2145.5 1947.7
1780 1639.2 1520.5 1417.7 1316.4 1226.2 1150.3 1240.5 1414.5 1492
1452.5 1389.2 1332.2 1075.9 862.3 612.3 0
3029.9 3012.5 3063.2 3151.8 3253 3359 3435 3480.9 3495.1 3492
3463.5 3398.6 3291 3154.9 2957.2 2729.3 2463.5 2213.5 1973 1787.9
1617 1487.3 1379.7 1294.3 1210.4 1099.6 1145.5 1259.4 1318 1291.1
1221.5 1216.7 1058.5 865.5 732.6 520.5 0
3029.9 3014.1 3071.1 3166 3276.8 3374.9 3444.5 3484 3499.9 3495.1
3466.6 3409.7 3325.8 3189.8 2974.6 2692.9 2381.2 2083.8 1825.9 1613.9
1441.4 1321.2 1235.7 1164.5 1052.2 1031.6 1091.7 1159.8 1137.6 1074.3
1025.3 976.2 799 653.5 552.2 390.8 0
3029.9 3015.7 3077.4 3177.1 3297.3 3390.7 3461.9 3503 3523.6 3518.9
3485.6 3439.7 3355.9 3200.8 2963.5 2655 2306.9 1960.4 1667.7 1460.4
1318 1216.7 1142.4 1068 971.5 998.4 1053.8 1085.4 1050.6 1161.3
1066.4 952.5 715.2 577.5 476.2 292.7 0
3029.9 3022 3080.6 3180.3 3292.6 3397 3468.2 3509.4 3533.1 3534.7
3510.9 3469.8 3389.1 3240.4 2998.3 2678.7 2311.6 1949.3 1648.7 1443
1310.1 1208.8 1132.9 1052.2 958.8 987.3 1041.1 1072.7 1036.4 1151.9
1066.4 868.6 691.4 571.2 474.7 229.4 0
